Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for control lines, thermoplastic elastomer (TPE), orange, for wall thicknesses 1.5 - 4.5 mm
Sealing range 6 - 9 mm per entry
Double-membrane seals
Productnumber: 26064101 | Dimensions: 23,2 x 14,1 x 23,2 mm
Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for control lines, thermoplastic elastomer (TPE), orange, for wall thicknesses 1.5 - 4.5 mm
Sealing range 6 - 9 mm per entry
Type of protection | IP66 |
---|
Accessory colour | reinorange |
---|
Width | 23.2 mm |
---|---|
Length | 14.1 mm |
Height | 23.2 mm |
Nominal size | M40 |
Halogen free | yes |
---|---|
Industry quality | no |
for wall thickness max | 4.5 mm |
---|---|
for sealing range min | 6 mm |
for sealing range max | 9 mm |
for wall thickness min | 1.5 mm |
Installation location | protected outdoor areas |
---|
EAN | 4013902632824 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000451 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.