Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.
for Abox / Abox Pro 060
Mounting plate
Productnumber: 89510601 | Dimensions: 94 x 94 x 2,5 mm
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.
for Abox / Abox Pro 060
Accessory colour | light grey |
---|
Width | 94 mm |
---|---|
Length | 94 mm |
Height | 2.5 mm |
Industry quality | no |
---|
Accessory material | insulating material |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.