Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.
for Abox / Abox Pro 100
Mounting plate
Productnumber: 89511001 | Dimensions: 120 x 120 x 2,5 mm
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.
for Abox / Abox Pro 100
Accessory colour | light grey |
---|
Width | 120 mm |
---|---|
Length | 120 mm |
Height | 2.5 mm |
Industry quality | no |
---|
EAN | 4013902676651 |
---|---|
Code | C62 |
Custom tariff number | 39219041 |
Accessory material | insulating material |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.