Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Pedestal

newWallbox pedestal - SF1

Wallbox pedestalSF1

  • Dimensions : 324 x 1383 x 112 mm
  • Productnumber: 59180101

Pedestal for mounting a Spelsberg Wallbox, expansion option with...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

newWallbox pedestal - SF1 WSD

Wallbox pedestalSF1 WSD

  • Dimensions : 402 x 1383 x 307 mm
  • Productnumber: 59180201

Pedestal for mounting a Spelsberg Wallbox, including weather...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

newWallbox pedestal - SF2

Wallbox pedestalSF2

  • Dimensions : 324 x 1383 x 112 mm
  • Productnumber: 59180301

Pedestal for mounting 2 Spelsberg Wallboxes in opposing arrangement,...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

newWallbox pedestal - SF2 WSD

Wallbox pedestalSF2 WSD

  • Dimensions : 402 x 1383 x 506 mm
  • Productnumber: 59180401

Pedestal for mounting 2 Spelsberg Wallboxes in opposing arrangement,...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

newWeatherproof cover f. pedestal - SF WSD

Weatherproof cover f. pedestalSF WSD

  • Dimensions : 402 x 307 mm
  • Productnumber: 59180501

 

Weather protection roof for the wallbox pedestal - for quick and easy expansion of the single- and...

 

newPedestal adapter plate - AP-SF2

Pedestal adapter plateAP-SF2

  • Dimensions : 315 x 1372 x 51 mm
  • Productnumber: 59180601

 

Extension kit double pedestal - for expanding the single pedestal for a second Spelsberg Wallbox,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist