Großrohrdose U 71 GRO (97296001) In-situ concrete: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Large conduit box

U 71 GRO

Productnumber: 97296001 | Dimensions: 71 x 71 x 76 mm

Large conduit box , 4 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing, fully insulated cable transition, suitable for all types of formwork and opposing formwork, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free

2-part, adhesive fixing or nail installation, membrane for perforation, sealing range M16 - M40, support spar compatible

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Cover colour other

Dimensions

Width 71 mm
Length 71 mm
Height 76 mm

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (319 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (155 KB)

Certificate

UKCA Declaration EN pdf (50 KB)
CE Declaration DE/EN/PL pdf (75 KB)
CE Declaration DE/EN/FR pdf (63 KB)

Accessories

IBT Accessories HFL

  • Dimensions : 50 x 50 x 9,5 mm
  • Productnumber: 97925001

support flange 50 mm Ø, plastic

 

Fixings for plastic/steel formwork

 

IBT Accessories HM-UNI

  • Dimensions : 50 x 50 x 10 mm
  • Productnumber: 97929901

magnetic clamps, 50 mm Ø, extra strong, pull-off strength 300 +/- 20...

 

Fixings for steel formwork

 

sealing plate VD 75

  • Dimensions : 75 x 75 x 4,75 mm
  • Productnumber: 97910001

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

sealing plate HW VD-60

  • Dimensions : 90 x 90 x 2 mm
  • Productnumber: 92510101

for type HW 035 / HW 050 / HW 065, screw spacing 60 mm

 

Sealing plate for junction boxes, polystyrene, flame resistant, white

 

Dome U 71 KP-M5

  • Dimensions : 70,7 x 70,7 x 51,4 mm
  • Productnumber: 97174801

(suitable for series U 71)

 

Dome with threaded bush M5, suitable as an attachment for U 71 boxes as well as magnet and adhesive...

 

sealing plate U 71 VDF

  • Dimensions : 80 x 80 x 12 mm
  • Productnumber: 97910201

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

This article is archived!

sealing plate U 71 VDS

  • Productnumber: 97910401

 

Sealing plate for junction boxes, flame resistant, white

 

This article is archived!

Installation screw ES-10

  • Dimensions : 5,5 x 13 x 5,5 mm
  • Productnumber: 97910501

3.1 x 10 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-18

  • Dimensions : 5,5 x 21 x 5,5 mm
  • Productnumber: 97910601

3.1 x 18 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-25

  • Dimensions : 5,5 x 28 x 5,5 mm
  • Productnumber: 97910701

3.1 x 25 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

Thread bottom GWB

  • Dimensions : 70,7 x 70,7 x 23,5 mm
  • Productnumber: 97911001

with M5 threaded bushing to take a ceiling hook, converts every U71...

 

Threaded base M5

 

Compound nipple VBN

  • Dimensions : 21,8 x 21,8 x 16,5 mm
  • Productnumber: 97921001

(for U 71 receptacle 97104502)

 

Compound nipple as a seal and cable routing duct for a spacing of 71 mm

 

IBT Accessories VB 71

  • Dimensions : 26 x 15 x 12 mm
  • Productnumber: 97921201

for a spacing 71 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VB 80/85

  • Dimensions : 33,5 x 36,5 x 11,5 mm
  • Productnumber: 97921301

for a spacing 80 and 85 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VB 90

  • Dimensions : 13,5 x 43,5 x 12 mm
  • Productnumber: 97921401

for a spacing 90 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VB 105

  • Dimensions : 13,5 x 58,5 x 12,5 mm
  • Productnumber: 97921501

for a spacing 105 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

This article is archived!

IBT Accessories ANSW

  • Productnumber: 97926001

weld on screw M6 x 10 mm, price economic, secure fixing of the box,...

 

Fixings for steel formwork

 

blank base U 71 BSK-NA

  • Dimensions : 78,8 x 71 x 25,3 mm
  • Productnumber: 97953001

height 25 mm for nail fixing

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base U 71 BSK-2

  • Dimensions : 78,8 x 71 x 25,3 mm
  • Productnumber: 97953002

height 25 mm for exposed concrete, minimum visibility of the feet

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

This article is archived!

Cartridge insert STH-ELP

  • Productnumber: 97953601

 

Cartridge insert, 6 mm Ø, when support spar tolerance compensation is required, (in combination with...

 

blank base U 71 BSK-K

  • Dimensions : 78,8 x 71 x 21 mm
  • Productnumber: 97953801

height 21 mm for adhesive fixing

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base U 71 BSK

  • Dimensions : 78,8 x 71 x 17,25 mm
  • Productnumber: 97953901

height 21 mm for magnet fixing, magnet hole has to be plastered later

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

Support spar STH 70

  • Dimensions : 6 x 70 x 6 mm
  • Productnumber: 97957001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 90

  • Dimensions : 6 x 90 x 6 mm
  • Productnumber: 97959001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 100

  • Dimensions : 6 x 100 x 6 mm
  • Productnumber: 97960001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 110

  • Dimensions : 6 x 110 x 6 mm
  • Productnumber: 97961001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 130

  • Dimensions : 6 x 130 x 6 mm
  • Productnumber: 97963001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 140

  • Dimensions : 6 x 140 x 6 mm
  • Productnumber: 97964001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 150

  • Dimensions : 6 x 150 x 6 mm
  • Productnumber: 97965001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 170

  • Dimensions : 6 x 170 x 6 mm
  • Productnumber: 97967001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 190

  • Dimensions : 6 x 190 x 6 mm
  • Productnumber: 97969001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 230

  • Dimensions : 6 x 230 x 6 mm
  • Productnumber: 97973001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 240

  • Dimensions : 6 x 240 x 6 mm
  • Productnumber: 97974001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 290

  • Dimensions : 6 x 290 x 6 mm
  • Productnumber: 97979001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Large conduit box U 71 K GRO

  • Dimensions : 71 x 71 x 76 mm
  • Productnumber: 97276001

2-part, adhesive fixing or nail installation, membrane for...

 

Large conduit box , 4 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist