AK Compact 3-24TE: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

weatherproof

Small distributions boards - AKi 03

Small distributions boardsAKi 03

  • Dimensions : 100 x 150 x 96 mm
  • Productnumber: 73640301

with PE/N terminal rail, each with 1 clamping point 16 mm² and 3...

 

Small distributions boards, protection class IP65, 1 row, 3 available modules, rated operational...

 

Small distributions boards - AKi 05

Small distributions boardsAKi 05

  • Dimensions : 125 x 200 x 122 mm
  • Productnumber: 73640501

with PE/N terminal rail, each with 2 clamping points 16 mm² and 3...

 

Small distributions boards, protection class IP65, 1 row, 5 available modules, rated operational...

 

Small distributions boards - AKi 09

Small distributions boardsAKi 09

  • Dimensions : 200 x 200 x 122 mm
  • Productnumber: 73640901

with PE/N terminal rail, each with 2 clamping points 16 mm² and 5...

 

Small distributions boards, protection class IP65, 1 row, 9 available modules, rated operational...

 

Small distributions boards - AKi 12

Small distributions boardsAKi 12

  • Dimensions : 250 x 200 x 122 mm
  • Productnumber: 73641201

with PE/N terminal rail, each with 2 clamping points 16 mm² and 10...

 

Small distributions boards, protection class IP65, 1 row, 12 available modules, rated operational...

 

Small distributions boards - AKi 24

Small distributions boardsAKi 24

  • Dimensions : 250 x 370 x 122 mm
  • Productnumber: 73642401

with PE/N terminal rail, each with 2 clamping points 16 mm² and 14...

 

Small distributions boards, protection class IP65, 2 rows, 24 available modules, rated operational...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist