Sealing kit
for TG PC 1612, TG PC 2012, TG PC 2015, TG PC 2516, TG PC 3023
Sealing kit
Productnumber: 18200501 | Dimensions: 10 x 25 x 16,5 mm
Sealing kit
for TG PC 1612, TG PC 2012, TG PC 2015, TG PC 2516, TG PC 3023
Width | 10 mm |
---|---|
Length | 25 mm |
Height | 16.5 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.