Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
Sealing range 7 - 14 mm, Thread length 9 mm
Cable gland
Productnumber: 22742101 | Dimensions: 30 x 30 x 37 mm
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
Sealing range 7 - 14 mm, Thread length 9 mm
Type of protection | IP68 |
---|
Accessory colour | light grey |
---|
Width | 30 mm |
---|---|
Length | 30 mm |
Height | 37 mm |
Nominal size | M20 |
UV-resistant | yes |
---|---|
Halogen free | yes |
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
Industry quality | yes |
for sealing range min | 7 mm |
---|---|
for sealing range max | 14.0 mm |
Type of accessory | other |
Installation location | unprotected outdoor areas |
---|
EAN | 4013902858026 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000441 |
Custom tariff number | 39269097 |
Accessory material | Polyamide |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.