Meter enclosure - Industrial Quality -
transparent cover, high, In=25 A, Imax=63 A,
with BKE-I adapter plate for the electric counter for households in
AC design with pre-assembled power cords
Meter housing
Productnumber: 59103201 | Dimensions: 150 x 300 x 162 mm
Meter enclosure - Industrial Quality -
transparent cover, high, In=25 A, Imax=63 A,
with BKE-I adapter plate for the electric counter for households in
AC design with pre-assembled power cords
Rated operating voltage AC | 230 V |
---|---|
Protection class | II |
Type of protection | IP65 |
UL Type Rating | not specified |
Width | 150 mm |
---|---|
Length | 300 mm |
Height | 162 mm |
UV-resistant | yes |
---|---|
Halogen free | yes |
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | yes |
Type of fastening | Surface mounting |
---|---|
Impact strength | IK07 |
Max. ambient temperature | 40 °C |
---|---|
24h ambient temperature | 35 °C |
Installation location | protected outdoor areas |
Base unit material | Plastic |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.