Steckdosenkombination AKi 1-4S (74114101) Socket housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 30.09.2024

Socket outlet combination

AKi 1-4S

Productnumber: 74114101 | Dimensions: 300 x 150 x 132 mm

Socket outlet combination, protection class IP44, with integrated, pre-wired sockets, high mechanical resilience, non-sensitive to temperature, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Bottom: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Left: Pre-embossing 4 x M20, 1 x M25/32
Right: Pre-embossing 4 x M20, 1 x M25/32

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 1 x CEE plug socket outlet (on front) 16A, 400V
  • 1 x CEE plug socket outlet (on front) 32A, 400V

Accessories supplied:
Double-membrane seals: 1x M20, 1x M25, 1x M32, Attachment bushes: 1x M40, sealing plugs, masking and labelling strips

Built-in devices

SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 1
CEE plug socket outlet (on front) 32A, 400V 1

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of rows 0

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 300 mm
Length 150 mm
Height 132 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (4 MB)
Dimensional drawing pdf (357 KB)
Dimensional drawing dwg (642 KB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (218 KB)

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist