Klappfenster AK3 KF (73380101) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Hinged window

AK3 KF

Productnumber: 73380101 | Dimensions: 148 x 305,5 x 26,1 mm

AK3  hinged window as a replacement part for all AK/AK-F 14/28/42/56 small distribution boards and Plus-Types of the latest AK-series with 14TE/series and ventilation element, small distribution board width 315mm, including hinge and handle

Dimensions

Width 148 mm
Length 305.5 mm
Height 26.1 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of accessory Door

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist