Kombiverschraubung AK3 KS M50 (73383001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Combination cable gland

AK3 KS M50

Productnumber: 73383001 | Dimensions: 130 x 80 x 50 mm

M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including Plus types as well as industrial and outdoor enclosures of the GEOS series

Dimensions

Width 130 mm
Length 80 mm
Height 50 mm

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (89 KB)
Dimensional drawing dxf (218 KB)
Dimensional drawing dwg (76 KB)
Dimensional drawing jpg (1 MB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist