Oberteil AK3 OT 42 (73380401) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Upper part

AK3 OT 42

Productnumber: 73380401 | Dimensions: 315,5 x 600,5 x 64 mm

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

for AK/AK-F 42

Dimensions

Width 315.5 mm
Length 600.5 mm
Height 64 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Upper part AK3 OT 14

  • Dimensions : 315,5 x 300,5 x 64 mm
  • Productnumber: 73380201

for AK/AK-F 14

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part AK3 OT 28

  • Dimensions : 315,5 x 450,5 x 64 mm
  • Productnumber: 73380301

for AK/AK-F 28

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part AK3 OT 56

  • Dimensions : 315,5 x 750,5 x 64 mm
  • Productnumber: 73380501

for AK/AK-F 56

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part AK3 OT 14 Plus

  • Dimensions : 315,5 x 450,5 x 64 mm
  • Productnumber: 73380601

for AK/AK-F 14 Plus

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part AK3 OT 28 Plus

  • Dimensions : 315,5 x 450,5 x 64 mm
  • Productnumber: 73380701

for AK/AK-F 28 Plus

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part AK3 OT 42 Plus

  • Dimensions : 315,5 x 750,5 x 64 mm
  • Productnumber: 73380801

for AK/AK-F 42 Plus

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled