For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling template
for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS 1515, 2011, 2020, 2720, 3927
External hinge set
Productnumber: 15421001 | Dimensions: 30 x 59 x 17 mm
For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling template
for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS 1515, 2011, 2020, 2720, 3927
Width | 30 mm |
---|---|
Length | 59 mm |
Height | 17 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.