Flansch GFL 392-m (07239201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Flange

GFL 392-m

Productnumber: 07239201 | Dimensions: 275 x 15 x 119 mm

Flange "metric" equipped, 2 x flange connectors (GFV)

Equipped with 23 x DMS M25

electrical characteristics

Type of protection IP65
UL Type Rating not specified

Colours

Accessory colour light grey

Dimensions

Width 275 mm
Length 15 mm
Height 119 mm

Material characteristics

UV-resistant no
Industry quality yes

mechanical properties

with cable restraint no

Ambient conditions

Installation location protected outdoor areas

Material

Accessory material Polycarbonate, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (101 KB)
Dimensional drawing dwg (149 KB)
Dimensional drawing dxf (692 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (101 KB)
Dimensional drawing dwg (149 KB)
Dimensional drawing dxf (692 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (219 KB)
UKCA Declaration EN pdf (48 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Flange GFL 390-m

  • Dimensions : 275 x 15 x 119 mm
  • Productnumber: 07239001

equipped with 42 x DMS M16

 

Flange "metric" equipped, 2 x flange connectors (GFV)

 

Flange GFL 391-m

  • Dimensions : 275 x 15 x 119 mm
  • Productnumber: 07239101

equipped with 27 x DMS M20

 

Flange "metric" equipped, 2 x flange connectors (GFV)

 

Flange GFL 393-m

  • Dimensions : 275 x 15 x 119 mm
  • Productnumber: 07239301

Equipped with 12 x DMS M32

 

Flange "metric" equipped, 2 x flange connectors (GFV)

 

Flange GFL 394-m

  • Dimensions : 275 x 15 x 119 mm
  • Productnumber: 07239401

with 30x KVR M16 (unequipped)

 

Flange "metric" equipped, 2 x flange connectors (GFV)

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist