Gehäuse IBTronic XL Drillbox (97680101) In-situ concrete: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Enclosure

IBTronic XL Drillbox

Productnumber: 97680101 | Dimensions: 255 x 280 x 92 mm

Enclosure, for prefabricated construction, for installing LV/HV/LED luminaires, suitable for subsequent installation in prefabricated ceilings 45-70 mm with Ø 82 mm core drilling, for the installation of VDE-approved lights per DIN EN 60598 (VDE 0711), as well as with F identification or MM identification, max. installation height LV lights: 105 mm, HV lights: 110 mm, lamp output max. 50W Alu, with additional connection space, (e.g. for installing an electronic safety transformer up to max. 150 VA), rated insulation voltage: 400V AC, Halogen free

Outlet aperture: Ø 76 mm, ORD (Outer Ring Diameter of lights), min. Ø 85 mm, 8 combi-conduit entry points 4 x M20, 4 x M25 integrated conduit stopper and strain relief for conduits M20, M25, dowel installation at floor slab, integrated conduit adapter, sealing range M20 - M25

electrical characteristics

Rated insulation voltage AC 400 V
Suitable for Concrete construction

Colours

Cover colour other

Dimensions

Width 255 mm
Length 280 mm
Height 92 mm

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening dowel installation at floor slab

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction PL/NL/DK/CZ pdf (703 KB)
Assembly instruction DE/EN/FR/ES pdf (2 MB)

Dimensioned drawing

Dimensional drawing pdf (592 KB)
Dimensional drawing dxf (6 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (315 KB)
UKCA Declaration EN pdf (50 KB)
CE Declaration DE/EN/FR pdf (222 KB)

Accessories

Luminaire assembly kit LMK 76

  • Dimensions : 81 x 81 x 126,5 mm
  • Productnumber: 97980301

 

Light mounting kit as spare parts for IBTronic XL Drillbox and IBTronic XL E

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist