GTS-Sicherungselemente NHS 00 (07910001) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

GTS fuse elements

NHS 00

Productnumber: 07910001 | Dimensions: 97 x 88 x 147 mm

NH fuse base, Structure

160 A, Clamp / clamp up to 70 mm²

Dimensions

Width 97 mm
Length 88 mm
Height 147 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

GTS fuse elements NHS 00

  • Productnumber: 07911001

160 A, Clamp / twin clamp up to 70 mm²

 

NH fuse base, Structure

 

GTS fuse elements NHS 1

  • Dimensions : 180 x 110 x 205 mm
  • Productnumber: 07910101

250 A, M10 up to 150 mm²

 

NH fuse base, Structure

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist