GTS-Sicherungselemente NHS 1 (07910101) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

GTS fuse elements

NHS 1

Productnumber: 07910101 | Dimensions: 180 x 110 x 205 mm

NH fuse base, Structure

250 A, M10 up to 150 mm²

Dimensions

Width 180 mm
Length 110 mm
Height 205 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Tender text

Similar products

GTS fuse elements NHS 00

  • Dimensions : 97 x 88 x 147 mm
  • Productnumber: 07910001

160 A, Clamp / clamp up to 70 mm²

 

NH fuse base, Structure

 

This article is archived!

GTS fuse elements NHS 00

  • Productnumber: 07911001

160 A, Clamp / twin clamp up to 70 mm²

 

NH fuse base, Structure

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist