Reihenklemme RK 4² TS15/bl (67140101) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal block

RK 4² TS15/bl

Productnumber: 67140101 | Dimensions: 6 x 27 x 34,5 mm

RK 4² feed-through terminal for NS15, connection cross-section rigid/flexible 0.2-4²/0.2-4²

Standard terminal, blue, width: 6 mm

Dimensions

Width 6 mm
Length 27 mm
Height 34.5 mm

Material characteristics

Industry quality no

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

Terminal block RK 4² TS15

  • Dimensions : 6 x 27 x 34,5 mm
  • Productnumber: 67040101

Standard terminal, beige, width: 6 mm

 

RK 4² feed-through terminal for NS15, connection cross-section rigid/flexible 0.2-4²/0.2-4²

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist