Montage-/Leiterplattenhalter TK MLH-55/75 (19411001) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting / PCB holder

TK MLH-55/75

Productnumber: 19411001 | Dimensions: 6,1 x 36,7 x 22,4 mm

Mounting/PCB holder made of plastic, suitable for assembly without tools in TK PC 55 and TK PC 75

Set = 25 pairs

Dimensions

Width 6.1 mm
Length 36.7 mm
Height 22.4 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 750 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (146 KB)

Dimensioned drawing

Dimensional drawing pdf (24 KB)
Dimensional drawing jpg (527 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist