Montageplatte TK MPS-2518 (19700801) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

TK MPS-2518

Productnumber: 19700801 | Dimensions: 150 x 220 x 2 mm

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

TK PS/PC 2518 + ALS 2720

Dimensions

Width 150 mm
Length 220 mm
Height 2 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (30 KB)
Dimensional drawing dxf (180 KB)
Dimensional drawing dwg (64 KB)
Dimensional drawing jpg (719 KB)

Tender text

Similar products

Mounting plate TK MPS-1811

  • Dimensions : 90 x 150 x 2 mm
  • Productnumber: 19700601

TK PS/PC 1811 + ALS 2011

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate TK MPS-1813

  • Dimensions : 100 x 146 x 2 mm
  • Productnumber: 19701101

TK PS / TK PC 1813

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate TK MPS-1818

  • Dimensions : 150 x 150 x 2 mm
  • Productnumber: 19700701

TK PS/PC 1818 + ALS 2020

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate TK MPS-3625

  • Dimensions : 220 x 331 x 2 mm
  • Productnumber: 19701201

TK PS / TK PC 3625

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist