Trennwand TK TW-h (19690901) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Partition wall

TK TW-h

Productnumber: 19690901 | Dimensions: 2 x 87,8 x 73 mm

Divider made of plastic, suitable for the separation of two electric circuits

for TK PS/PC 1309-8 and TK PS/PC 1809-8

Dimensions

Width 2 mm
Length 87.8 mm
Height 73 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Partition wall TK TW-n

  • Dimensions : 2 x 87,8 x 49 mm
  • Productnumber: 19600901

for TK PS/PC 1309-6 and TK PS/PC 1809-6

 

Divider made of plastic, suitable for the separation of two electric circuits

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist