up to 16 mm², E30

Junction box - WKE 202 SL

Junction boxWKE 202 SL

  • Dimensions : 115 x 115 x 93 mm
  • Productnumber: 86228201

orange, Connection box 5-pole, clamping capacity per pole 2 x 0.5 - 6...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 203 SL

Junction boxWKE 203 SL

  • Dimensions : 115 x 115 x 93 mm
  • Productnumber: 86228301

orange, Junction box 3-pole, clamping capacity per pole 4 x 0.5 - 4...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 302 SL

Junction boxWKE 302 SL

  • Dimensions : 160 x 160 x 110 mm
  • Productnumber: 86238201

orange, Connection box 5-pole, clamping capacity per pole 2 x 0.5 - 10...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 303 SL

Junction boxWKE 303 SL

  • Dimensions : 160 x 160 x 110 mm
  • Productnumber: 86238301

orange, Junction box 5-pole, clamping capacity per pole 4 x 0.5 - 10...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 402 SL

Junction boxWKE 402 SL

  • Dimensions : 200 x 200 x 110 mm
  • Productnumber: 86248201

orange, Connection box 5-pole, clamping capacity per pole 2 x 0.5 - 16...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 403 SL

Junction boxWKE 403 SL

  • Dimensions : 200 x 200 x 110 mm
  • Productnumber: 86248301

orange, Junction box 5-pole, clamping capacity per pole 4 x 0.5 - 16...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist