Solutions for photovoltaics

Flexible components for the PV system

In an increasingly sustainability-oriented world, demand for photovoltaics is continuously rising. For the installation of a PV system, in addition to the solar modules, you also need other components that ensure the safe and smooth operation of the Photovoltaics system.

Whether inverters, Small distribution boards or terminal block enclosures for secure power distribution, a backup box or surge protection for extra safety, or a Wallbox for optimal further use of solar energy, Spelsberg offers a wide range of components for the PV system.

Go directly here to our product solutions for Photovoltaics.

Our ready-to-connect product solutions for installing a PV system guarantee safe and reliable operation of Photovoltaic systems. They are quick and easy to install, durable and low-maintenance, offer maximum flexibility and tested brand quality.

Find out more:

PV product solutions

GWS inverter collector

GWS inverter collector

  • safe isolation of individual inverters or system parts for maintenance or repair work

  • separate enclosure assemblies based on the GTi system can be quickly and flexibly combined and expanded

  • in three power classes 70 kVA, 140 kVA and 220 kVA

View product

GNA mains and system protection

GNA Mains and system protection

  • monitors voltage and frequency in the supply grid, disconnects the generation system if necessary and reconnects it

  • separate enclosure assemblies based on the GTi system can be combined and expanded quickly and flexibly

  • for generation systems from 30 to 135 kW

View product

GEOS as generator junction enclosure

GEOS as generator junction enclosure

  • secure and tidy connection inside the enclosure for outdoor PV installations

  • resistant to all weather conditions with IP66/67/69 and IK09

  • flexible machining and customization options of the enclosure to suit the specific application

View product

AK small distribution board

AK small distribution board

  • versatile integration into small and medium PV installations

  • separate protection for multiple inverters and combined feed to the meter distribution

  • integrated ventilation system to prevent condensate water

View product

GTi ISO insulated distribution box

GTi-ISO insulated distribution box

  • according to customer-specific requirements

  • various possibilities to extend or build ISO switchgear

View product

Ready-to-connect emergency power boxes

Ready-to-connect emergency power boxes

  • act as backup boxes during power outages in the public grid for inverters with a corresponding backup output

  • use of PV power for critical loads

  • ready-to-connect socket distribution boxes with integrated residual current circuit breakers for personal protection

View product

Spelsberg Wallbox Smart Pro

Spelsberg Wallbox Smart Pro

  • charging the EV with available PV surplus using external meter measurement

  • various communication interfaces (Modbus TCP, SMA SEMP, EEBus) to connect to energy management systems

  • automatic phase shutdown in conjunction with SMA SEMP

View product

Application areas

Depending on the application area, we recommend various additional components for installing a Photovoltaics system. Below we have compiled the six most common application areas for you:

A | PV systems for use on open spaces

B | PV systems for commercial buildings

C | Custom switchgear, disconnection points and distributions

D | PV systems up to 30 kVA

E | PV systems for residential buildings

F | E-Mobility

  • Spelsberg Wallbox Smart Pro
    with intelligent interfaces and MID meter for grid-friendly control, connection to energy management systems, for PV surplus charging or for billing purposes

Technical requirements

Photovoltaics per DIN VDE 0100-712

Since the periphery of photovoltaics systems is mostly installed outdoors, the following important protection requirements apply to the installation of a PV system:

  • External influences such as wind, ice formation, temperature and solar radiation must be taken into account.
  • It must be ensured that heat generated by direct sunlight is dissipated.
  • All junction boxes (PV generator junction box and PV sub-generator junction box) must be equipped with a warning indicating that live parts in the junction boxes may remain energized after disconnection from the PV inverter.

The requirements for shutting down the PV system for maintenance work are contained in VDE 0100-712, section 537.
Particularly suitable for these specific requirements: RK-PV, AK Air Small distribution board, AKi, GTi, TK-PC, TG-PC and GEOS.
Furthermore, ventilation and/or drainage is mandatory!

VDE-AR-N 4105 Generation systems on low-voltage network

The VDE-AR-N 4105 "Generation systems on the low-voltage network – Technical minimum requirements for connection and parallel operation of generation systems on the low-voltage network" regulates the connection of generation systems such as PV systems to the low-voltage network. The standard serves installers and network operators as a planning basis and decision aid. According to the application rules VDE-AR-N 4105:2018-11, a network and plant protection for solar systems is required and applies to all generation systems from 30 kW to 135 kW. Spelsberg's network and plant protection is intended to solve two fundamental challenges when feeding decentralized generated energy into the low-voltage network:

  1. Compliance with voltage and frequency limits in the power grid
  2. The shutdown of islanded networks in the event of maintenance work by a qualified electrician

According to VDE 4105, this is a "type-tested protective device with proof of conformity" that constantly monitors the voltage and frequency of the supply grid to ensure they remain within the specified tolerances.


Get in touch now

Would you like personal advice?

Our experts are happy to assist you and are available during business hours.

Business hours from 8:00 - 17:00 (Fridays until 14:00)

+49 2355 892-155
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!