Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, black
Sealing range 13 - 21 mm
Double-membrane seals
Productnumber: 26003201 | Dimensions: 36,7 x 36,7 x 14,7 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, black
Sealing range 13 - 21 mm
Type of protection | IP66 |
---|
Accessory colour | deep black |
---|
Width | 36.7 mm |
---|---|
Length | 36.7 mm |
Height | 14.7 mm |
Nominal size | M32 |
UV-resistant | yes |
---|---|
Halogen free | yes |
Industry quality | no |
for sealing range min | 13 mm |
---|---|
for sealing range max | 21 mm |
Installation location | protected outdoor areas |
---|
Accessory material | Rubber |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.