Description
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, black
Sealing range 17 - 28 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, black
Sealing range 17 - 28 mm
| Type of protection | IP66 |
|---|
| Accessory colour | deep black |
|---|
| Width | 46.5 mm |
|---|---|
| Length | 46.5 mm |
| Height | 18.6 mm |
| Nominal size | M40 |
| Weight | 0.014 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Glow-wire flammability | 750 °C (EN 60695-2-11) |
| for wall thickness max | 4.5 mm |
|---|---|
| for wall thickness min | 1.5 mm |
| for sealing range min | 17 mm |
| for sealing range max | 28 mm |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902681709 |
|---|---|
| ETIM Class | EC000451 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 10 |
| Accessory material | TPE |
|---|
| EAN / GTIN | 4013902681716 |
|---|---|
| Width | 0.115 m |
| Weight | 0.1601 kg |
| Height | 0.083 m |
| Quantity | 10 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902681723 |
|---|---|
| Width | 0.357 m |
| Weight | 2.1362 kg |
| Height | 0.127 m |
| Quantity | 120 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902681730 |
|---|---|
| Width | 0.8 m |
| Weight | 252.7096 kg |
| Height | 1.67 m |
| Quantity | 12960 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902681709 |
|---|---|
| Width | 0.047 m |
| Weight | 0.014 kg |
| Height | 0.019 m |
| Quantity | 1 pieces |
| Depth | 0.047 m |
Tender text
(26004001.TXT 503 B)
Log in to download tender texts.
Double-membrane seals
DMS M16/sw
Productnumber 26001601
Sealing range 5 - 9 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M20/sw
Productnumber 26002001
Sealing range 7 - 13 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M25/sw
Productnumber 26002501
Sealing range 9 - 17 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M32/sw
Productnumber 26003201
Sealing range 13 - 21 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...