This article is archived!

#73553601 | Dimensions: 300 x 600 x 142 mm

Small distributions boards

AKe 36

Small distributions boards, protection class IP55, 3 rows, 36 available modules, rated operational voltage: 400V AC, rated insulation voltage: 690V AC, 690V DC, metric knockouts on top and...

read more

Description

Small distributions boards, protection class IP55, 3 rows, 36 available modules, rated operational voltage: 400V AC, rated insulation voltage: 690V AC, 690V DC, metric knockouts on top and bottom for universal cable insertions with cable glands, double membrane seals and/or stepped nipples, for standard installations indoors

with PE/N terminal rail, each with 1 terminal point 25 mm², 4 clamping points 16 mm² and 12 clamping points 6 mm²

Accessories supplied:
Stepped nipples: 25x M20, 2x M25, 1x M32, 1x M40, sealing plugs, cover and labelling strips

Highlights

Reliable - The high protection class (IP65) and the robust, halogen-free design ensure reliable operation even in a tough industrial environment.

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 690 V
Protection class II
Type of protection IP55
Number of N-potentials 1
Number of rows 3
Number of modules 36
Number of modules per row 12

Colours

Base unit colour grey

Dimensions

Width 300 mm
Length 600 mm
Height 142 mm
Inner height 95 mm
Weight 3.44 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK07
Sealable yes
Stackable yes

Ambient conditions

Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902911684
ETIM Class EC000214
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polystyrene
Cover material Polystyrene
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902911684
Width 0.615 m
Weight 4.105 kg
Height 0.175 m
Quantity 1 pieces
Depth 0.32 m

Pallet

EAN / GTIN 4013902310593
Width 0.8 m
Weight 198.62 kg
Height 1.89 m
Quantity 44 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Small distributions boardsAKe 36-L new
Small distributions boards - AKe 36-L

Small distributions boards

AKe 36-L

Productnumber 73563601

without PE/N terminal

Small distributions boards, protection class IP55, 3 rows, 36 available modules, rated operational...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist