Brandschutzverteiler WKE AK 28 (86542801) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Small scale distributor

WKE AK 28

Productnumber: 86542801 | Dimensions: 400 x 690 x 230 mm

electrical characteristics

Rated insulation voltage AC 400 V
Rated insulation voltage DC 400 V
Protection class II
Type of protection IP6X
Number of rows 2
Flame treatment from the outside F90/E90
Flame treatment from the inside F90/I90
Circuit integrity class E30/E60/E90 per MLAR

Dimensions

Width 400 mm
Length 690 mm
Height 230 mm

Material characteristics

UV-resistant yes
Halogen free yes
Industry quality yes

mechanical properties

Type of fastening Surface mounting
Impact strength IK10

Ambient conditions

max. relative humidity 40°C 75 %
Min. ambient temperature 1 °C
Max. ambient temperature 35 °C

Material

Base unit material Fire protection boards
Cover material Fire protection boards

Certificates

Test mark VDE
Test mark VDE (DIN EN 61439-1/-3 (VDE 0660-600-1/-3))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE pdf (2 MB)

Dimensioned drawing

Dimensional drawing pdf (106 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (380 KB)
Dimensional drawing jpg (1 MB)

Certificate

VDE Certificate DE/EN pdf (619 KB)
VDE Certificate DE/EN pdf (619 KB)
VDE Certificate DE/EN pdf (619 KB)
CE Declaration DE/EN/FR pdf (81 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/PL pdf (94 KB)

Similar products

This article is archived!

Small scale distributor WKE AK 28 R

  • Dimensions : 400 x 690 x 230 mm
  • Productnumber: 86552801

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist