Padlock kit for upgrading the enclosure cover to lockable hinged door, incl. padlock, 2 hinges, fixing screws, cover plugs and drilling template
from TK PS/PC 1811 onwards and AKL/AKi 1
Padlock kit
Productnumber: 19010001 | Dimensions: 100 x 80 x 25 mm
Padlock kit for upgrading the enclosure cover to lockable hinged door, incl. padlock, 2 hinges, fixing screws, cover plugs and drilling template
from TK PS/PC 1811 onwards and AKL/AKi 1
Width | 100 mm |
---|---|
Length | 80 mm |
Height | 25 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.