Housing accessories

This article is archived!
Combi set - AK KS-IP30

Combi setAK KS-IP30

  • Dimensions : 135 x 80 x 7 mm
  • Productnumber: 59110001

 

Combi set without intermediate enclosure seal, for horizontal or vertical combination of all AK...

 

Combi connector - KST M32

Combi connectorKST M32

  • Dimensions : 36,5 x 36,5 x 24,5 mm
  • Productnumber: 19303201

Length 25 mm, for vertical and horizontal connection of AK/AKi 24...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Combi connector - KST M25-33

Combi connectorKST M25-33

  • Dimensions : 29,5 x 29,5 x 33 mm
  • Productnumber: 19302601

Length  33 mm, for vertical connection of AK 14 - 56, AK/AKi 24...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Combi connector - KST M25-17

Combi connectorKST M25-17

  • Dimensions : 29,5 x 29,5 x 17 mm
  • Productnumber: 19302501

Length 17 mm, for vertical connection of AK/AKi 03 - 12 distribution...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Enclosure wall - AKi ABF 1

Enclosure wallAKi ABF 1

  • Dimensions : 14,5 x 300 x 91,5 mm
  • Productnumber: 79605101

with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63

 

Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with...

 

Enclosure wall - AKi ABF 2

Enclosure wallAKi ABF 2

  • Dimensions : 300 x 91 x 15 mm
  • Productnumber: 79605001

Smooth for self-drilling

 

Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with...

 

External hinge set - ASS-gro

External hinge setASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Padlock kit - VSG

Padlock kitVSG

  • Dimensions : 100 x 80 x 25 mm
  • Productnumber: 19010001

from TK PS/PC 1811 onwards and AKL/AKi 1

 

Padlock kit for upgrading the enclosure cover to lockable hinged door, incl. padlock, 2 hinges,...

 

Combi set - KS M20

Combi setKS M20

  • Dimensions : 100 x 40 x 30 mm
  • Productnumber: 19202001

Thread length 17 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set - KS M25-gro

Combi setKS M25-gro

  • Dimensions : 36 x 32 x 22 mm
  • Productnumber: 19202601

Thread length 22 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set - KS M25

Combi setKS M25

  • Dimensions : 36 x 32 x 27 mm
  • Productnumber: 19202501

Thread length 19 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set - KS M32

Combi setKS M32

  • Dimensions : 100 x 50 x 30 mm
  • Productnumber: 19203201

Thread length 20 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Laminated flat cable - LFK 100 BL

Laminated flat cableLFK 100 BL

  • Dimensions : 9 x 2000 x 3 mm
  • Productnumber: 07510201

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 100-GG

Laminated flat cableLFK 100-GG

  • Dimensions : 9 x 2000 x 3 mm
  • Productnumber: 07510101

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 100/sw

Laminated flat cableLFK 100/sw

  • Dimensions : 9 x 2000 x 3 mm
  • Productnumber: 07510001

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 160/bl

Laminated flat cableLFK 160/bl

  • Dimensions : 9 x 2000 x 6 mm
  • Productnumber: 07516201

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 160-GG

Laminated flat cableLFK 160-GG

  • Dimensions : 9 x 2000 x 6 mm
  • Productnumber: 07516101

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 160/sw

Laminated flat cableLFK 160/sw

  • Dimensions : 9 x 2000 x 6 mm
  • Productnumber: 07516001

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 250/bl

Laminated flat cableLFK 250/bl

  • Dimensions : 16 x 2000 x 6 mm
  • Productnumber: 07525201

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 250-GG

Laminated flat cableLFK 250-GG

  • Dimensions : 16 x 2000 x 6 mm
  • Productnumber: 07525101

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 250/sw

Laminated flat cableLFK 250/sw

  • Dimensions : 16 x 2000 x 6 mm
  • Productnumber: 07525001

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 400/bl

Laminated flat cableLFK 400/bl

  • Dimensions : 16 x 2000 x 10 mm
  • Productnumber: 07540201

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 400-GG

Laminated flat cableLFK 400-GG

  • Dimensions : 16 x 2000 x 10 mm
  • Productnumber: 07540101

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 400/sw

Laminated flat cableLFK 400/sw

  • Dimensions : 16 x 2000 x 10 mm
  • Productnumber: 07540001

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 630 BL

Laminated flat cableLFK 630 BL

  • Dimensions : 21 x 2000 x 11 mm
  • Productnumber: 07563201

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 630 GG

Laminated flat cableLFK 630 GG

  • Dimensions : 21 x 2000 x 11 mm
  • Productnumber: 07563101

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 630 SW

Laminated flat cableLFK 630 SW

  • Dimensions : 21 x 2000 x 11 mm
  • Productnumber: 07563001

 

Laminated flat copper, length 2 m

 

Busbar support - GUS 5

Busbar supportGUS 5

  • Dimensions : 14 x 264 x 61 mm
  • Productnumber: 07500501

Busbar cross-section of GTi program:, 250A = L1...L3, 12 x 10 mm,...

 

1 x busbar terminal, universal, 5-pole for rails 12 x 10 mm - 30 x 10 mm, with screws

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!