Kanaleinbaudose KAD 42 K2 gn (37004201) Floor-mounted: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Channel installation box

KAD 42 K2 gn

Productnumber: 37004201 | Dimensions: 71 x 71 x 48,7 mm

Channel installation box, with lid, usable as junction box, for installation in Gewiss, Rehau and Niedax wall trunkings/device installation ducts, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))

with cover, usable as junction box, for installation in Gewiss, Rehau and Niedax wall trunkings/device installation ducts

electrical characteristics

Rated insulation voltage AC 400 V

Colours

Cover colour green

Dimensions

Width 71 mm
Length 71 mm
Height 48.7 mm

Material characteristics

Halogen free no
Industry quality no

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 50085-1 (VDE 0604-1))

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (312 KB)
UKCA Declaration EN pdf (50 KB)
VDE Certificate DE/EN pdf (652 KB)

Tender text

Similar products

This article is archived!

Channel installation box KAD 42 K3 gn

  • Dimensions : 55 mm
  • Productnumber: 37044201

with cover, usable as junction box, for installation in Kleinhuis wall...

 

Channel installation box, with lid, usable as junction box, for installation in Gewiss, Rehau and...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist