This article is archived!

#37044201 | Dimensions: 55 mm

Channel installation box

KAD 42 K3 gn

Channel installation box, with lid, usable as junction box, for installation in Gewiss, Rehau and Niedax wall trunkings/device installation ducts, rated insulation voltage: 400V AC, certified by...

read more

Description

Channel installation box, with lid, usable as junction box, for installation in Gewiss, Rehau and Niedax wall trunkings/device installation ducts, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))

with cover, usable as junction box, for installation in Kleinhuis wall trunkings/device installation ducts

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V

Colours

Cover colour green

Dimensions

Height 55 mm
Weight 0.053 kg

Material characteristics

Halogen free no

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

ETIM Class EC000073
Custom tariff number 39269097

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 50085-1 (VDE 0604-1))

Planningdata

Tender text

Similar products

Channel installation boxKAD 42 K2 gn
Channel installation box - KAD 42 K2 gn

Channel installation box

KAD 42 K2 gn

Productnumber 37004201

with cover, usable as junction box, for installation in Gewiss, Rehau...

Channel installation box, with lid, usable as junction box, for installation in Gewiss, Rehau and...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist