Hauptleitungsabzweigklemme HA 25-52 (69152201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 31.12.2024

Main cable junction terminal

HA 25-52

Productnumber: 69152201 | Dimensions: 157 x 50 x 58 mm

Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per pole

5-pole - 25/16 mm²

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 5
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 3
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 25 mm²
Connection 2: Connection type Screws
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 10 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 16 mm²

Dimensions

Width 157 mm
Length 50 mm
Height 58 mm

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 2.5 Nm
Connection 2: Tightening torque 2.5 Nm

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
UKCA Declaration EN pdf (49 KB)

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist