Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Clamps

Busbar terminal - SKL 516

Busbar terminalSKL 516

  • Dimensions : 12 x 25,5 x 26,5 mm
  • Productnumber: 07551601

Connection for Cu 1.5-16 mm²

 

Bus bar terminals for copper rails 12/20/25/30 x 5 mm

 

Busbar terminal - SKL 535

Busbar terminalSKL 535

  • Dimensions : 16 x 26,5 x 31,5 mm
  • Productnumber: 07553501

Connection for Cu 1.5-35 mm², Flat copper 160 A

 

Bus bar terminals for copper rails 12/20/25/30 x 5 mm

 

Busbar terminal - SKL 570

Busbar terminalSKL 570

  • Dimensions : 20,5 x 28 x 39 mm
  • Productnumber: 07557001

Connection for Cu 16-70 mm²

 

Bus bar terminals for copper rails 12/20/25/30 x 5 mm

 

Busbar terminal - SKL 512

Busbar terminalSKL 512

  • Dimensions : 23 x 29 x 46 mm
  • Productnumber: 07551201

Connection for Cu 16-120 mm², Flat copper 250 A

 

Bus bar terminals for copper rails 12/20/25/30 x 5 mm

 

This product is outdated.
Main cable junction terminal - HA 25-12

Main cable junction terminalHA 25-12

  • Dimensions : 40 x 50 x 58 mm
  • Productnumber: 69112201

1-pole - 25/16 mm²

 

Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per...

 

This product is outdated.
Main cable junction terminal - HA 25-22

Main cable junction terminalHA 25-22

  • Dimensions : 157 x 50 x 58 mm
  • Productnumber: 69122201

2-pole - 25/16 mm²

 

Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per...

 

This product is outdated.
Main cable junction terminal - HA 25-42

Main cable junction terminalHA 25-42

  • Dimensions : 130 x 50 x 58 mm
  • Productnumber: 69142201

4-pole - 25/16 mm²

 

Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per...

 

This product is outdated.
Main cable junction terminal - HA 25-52

Main cable junction terminalHA 25-52

  • Dimensions : 157 x 50 x 58 mm
  • Productnumber: 69152201

5-pole - 25/16 mm²

 

Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per...

 

Main cable junction terminal - HA 25-16

Main cable junction terminalHA 25-16

  • Dimensions : 22 x 40,7 x 40 mm
  • Productnumber: 69113201

1-pole finger proof

 

Main cable junction terminal with 4 clamping points 25 mm², 1-pole

 

Main cable junction terminal - HA 25-43

Main cable junction terminalHA 25-43

  • Dimensions : 50 x 50 x 100 mm
  • Productnumber: 69143301

4-pole - finger proof

 

Main line T-piece terminal with 4 clamping points 1.5-25 mm² per pole

 

Main cable junction terminal - HA 25-53

Main cable junction terminalHA 25-53

  • Dimensions : 128 x 60 x 50 mm
  • Productnumber: 69153301

5-pole - finger proof

 

Main line T-piece terminal with 4 clamping points 1.5-25 mm² per pole

 

This article is archived!
Main cable junction terminal - HA 35-42

Main cable junction terminalHA 35-42

  • Dimensions : 157 x 50 x 58 mm
  • Productnumber: 69242201

4-pole - 35/25 mm²

 

Main line T-piece terminal with connection cross-section 1 x 35 mm² per pole and 2 x 25 mm² outputs...

 

This product is outdated.
Main cable junction terminal - HA 35-52

Main cable junction terminalHA 35-52

  • Dimensions : 192 x 58 x 58 mm
  • Productnumber: 69252201

5-pole - 35/25 mm²

 

Main line T-piece terminal with connection cross-section 1 x 35 mm² per pole and 2 x 25 mm² outputs...

 

PEN terminal   - GPE 0

PEN terminal GPE 0

  • Dimensions : 23 x 60 x 37 mm
  • Productnumber: 07600101

PE terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm /...

 

for mounting plate

 

PEN terminal   - GPE 1

PEN terminal GPE 1

  • Dimensions : 37 x 100 x 46 mm
  • Productnumber: 07601101

PE terminal NH 1 for mounting plate or upgrade kit for GN 1,...

 

for mounting plate

 

PEN terminal   - GPE 2

PEN terminal GPE 2

  • Dimensions : 37 x 47 x 46 mm
  • Productnumber: 07602101

PE terminal NH 2 for mounting plate or upgrade kit for GN 2,...

 

for mounting plate

 

PEN terminal   - GPE 3

PEN terminal GPE 3

  • Dimensions : 37 x 170 x 46 mm
  • Productnumber: 07603101

PE terminal NH 3 for mounting plate or upgrade kit for GN 3,...

 

for mounting plate

 

PEN terminal   - GN 0

PEN terminal GN 0

  • Dimensions : 25,7 x 125 x 43 mm
  • Productnumber: 07600201

N terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm /...

 

for mounting plate

 

PEN terminal   - GN 1

PEN terminal GN 1

  • Dimensions : 37 x 198 x 46 mm
  • Productnumber: 07601201

N terminal NH 1 for mounting plate, Connection screw M10

 

for mounting plate

 

PEN terminal   - GN 2

PEN terminal GN 2

  • Dimensions : 37 x 198 x 46 mm
  • Productnumber: 07602201

N terminal NH 2 for mounting plate, Connection screw M12

 

for mounting plate

 

PEN terminal   - GN 3

PEN terminal GN 3

  • Dimensions : 37 x 198 x 46 mm
  • Productnumber: 07603201

N terminal NH 3 for mounting plate, Connection screw M12

 

for mounting plate

 

Busbar terminal - SKL 015

Busbar terminalSKL 015

  • Dimensions : 25 x 30 x 83 mm
  • Productnumber: 07501501

for AL/CU conductors 1x (16-50)re, 1x (16-150)rm, 1x (50-150)se, 1x...

 

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

 

Busbar terminal - SKL 024

Busbar terminalSKL 024

  • Dimensions : 32 x 30 x 115 mm
  • Productnumber: 07502401

for AL/CU conductors 1x (35-50)re, 1x (35-240)rm, 1x (50-185)se, 1x...

 

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

 

Busbar terminal - SKL 052

Busbar terminalSKL 052

  • Dimensions : 31 x 25 x 65 mm
  • Productnumber: 07505201

for AL/CU conductors 1x (16-50)re, 1x (16-95)rm, 1x (50-95)se, 1x...

 

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

 

Busbar terminal - SKL 092

Busbar terminalSKL 092

  • Dimensions : 30 x 36 x 106 mm
  • Productnumber: 07509201

for AL/CU conductors 1x (25-50)re, 1x (25-150)rm, 1x (50-150)se, 1x...

 

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

 

Busbar terminal - SKL 330

Busbar terminalSKL 330

  • Dimensions : 51 x 41 x 85,5 mm
  • Productnumber: 07533001

for CU conductors 1x (120-300)rm/rf/sm, aluminium conductor see...

 

Busbar terminal, for large connection cross-sections, for copper rails 20 x 5 mm to 30 x 10 mm

 

Busbar terminal - SKL 333

Busbar terminalSKL 333

  • Dimensions : 55 x 55 x 45 mm
  • Productnumber: 07533301

Connection for flat copper, Terminal room 30 x 30 mm x 5 - 20 mm

 

Busbar terminal, for large connection cross-sections, for copper rails 20 x 5 mm to 30 x 10 mm

 

Busbar terminal - SKL 116

Busbar terminalSKL 116

  • Dimensions : 12 x 25,5 x 31,5 mm
  • Productnumber: 07511601

for CU conductor 1x (1.5-16mm²) re/rm/rf+AE

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Busbar terminal - SKL 135

Busbar terminalSKL 135

  • Dimensions : 16 x 26,5 x 36 mm
  • Productnumber: 07513501

for CU conductor 1x (4-35mm²) re/rm/sm/rf+AE,
lam. Flat copper...

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Busbar terminal - SKL 112

Busbar terminalSKL 112

  • Dimensions : 23 x 29 x 51 mm
  • Productnumber: 07511201

for CU-wire 1x (16-120mm²) re/rm/sm/rf+AE,
lam. Flat copper 6x16x0.8mm,...

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Busbar terminal - SKL 170

Busbar terminalSKL 170

  • Dimensions : 20,5 x 28 x 39 mm
  • Productnumber: 07517001

for CU conductor 1x (16-70mm²) re/rm/sm/rf+AE,
lam. Flat copper...

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Busbar terminal - SKL 118

Busbar terminalSKL 118

  • Dimensions : 28,5 x 29 x 53 mm
  • Productnumber: 07511801

for CU conductor 1x (50-185mm²) re/rm/sm/rf+AE

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

This product is outdated.
Main cable junction terminal - HA 25-46

Main cable junction terminalHA 25-46

  • Productnumber: 69142601

4-pole - 25/16², 6x PE/N

 

Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per...

 

PE/N terminal - PNS 123

PE/N terminalPNS 123

  • Dimensions : 220 x 32 x 22 mm
  • Productnumber: 07412301

2 x 12-pole, 6/16 mm², for GTA 114, GTA 228, GTA 342, GTA 456

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

PE/N terminal - PNS 124

PE/N terminalPNS 124

  • Dimensions : 20 x 340 x 33,5 mm
  • Productnumber: 07412401

2 x 12-pole, 6/16 mm², for GTA 580

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

Terminal block - KLS PE 35

Terminal blockKLS PE 35

  • Dimensions : 48 x 42 x 25 mm
  • Productnumber: 79080501

PE terminal (green) 3 x 25 mm², 2 x 16 mm²

 

PE/N terminal block for mounting onto 35 mm standard rail, e.g. in meter housings

 

Terminal block - KLS N 35

Terminal blockKLS N 35

  • Dimensions : 48 x 42 x 25 mm
  • Productnumber: 79090501

N terminal (blue) 3 x 25 mm², 2 x 16 mm²

 

PE/N terminal block for mounting onto 35 mm standard rail, e.g. in meter housings

 

This article is archived!
Terminal - KLS PE 35-SL

TerminalKLS PE 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422301

1 module, Green, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

This article is archived!
Terminal - KLS N 35-SL

TerminalKLS N 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422401

1 module, blue, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

This article is archived!
Terminal - KLS PEN 35-SL

TerminalKLS PEN 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422501

1 module, blue/green, 76 A, 2 x (1 x 25 mm² + 7 x 4 mm²) for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

This article is archived!
Terminal - KLS 35-SL

TerminalKLS 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422601

1 module, Grey, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist