Zählergehäuse ZKi 1 (74900101) Meter housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Meter housing

ZKi 1

Productnumber: 74900101 | Dimensions: 250 x 370 x 193 mm

Meter enclosure - Industrial Quality -, with transparent cover, standard version sealable, with mounted meter cross and meter fixing screws, with double membrane seals, sealing and insulating plugs

for tri-phase counter

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Dimensions

Width 250 mm
Length 370 mm
Height 193 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (2 MB)
Dimensional drawing dxf (11 MB)
Dimensional drawing pdf (2 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (217 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Meter housing ZKi 1-f

  • Dimensions : 250 x 370 x 137 mm
  • Productnumber: 74900501

Suitable for ripple control receivers according to DIN 43861-2, for...

 

Meter enclosure - Industrial Quality -, with transparent cover, standard version sealable, with...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist