Klemmschiene AK 09 PEN-S (79020701) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Terminal rails

AK 09 PEN-S

Productnumber: 79020701 | Dimensions: 176 x 27 x 13 mm

PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional terminals or for replacement.

PE/N-terminal each with 2 clamping points of 16 mm² and 5 clamping points of 6 mm²

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 2
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 12 mm
Connection 1: Clamping points per pole 7
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 6 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connection type Screws
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 6 mm²

Dimensions

Width 176 mm
Length 27 mm
Height 13 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 1.4 Nm
Connection 2: Tightening torque 1.4 Nm

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (393 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (421 KB)
Dimensional drawing jpg (756 KB)

Accessories

Screw set SR NS35

  • Dimensions : 3,9 x 3,9 x 15,6 mm
  • Productnumber: 79541301

Fixing screws for 1 support set TR NS35/xx

 

Fixing screws for 1 TR NS35-xx, set of 30 pieces

 

Tender text

Similar products

Terminal rails AK 03 PEN-S

  • Dimensions : 79 x 34 x 18 mm
  • Productnumber: 79020401

PE/N-terminal each with 1 terminal point of 16 mm² and 3 clamping...

 

PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...

 

Terminal rails AK 05 PEN-S

  • Dimensions : 103 x 26 x 13 mm
  • Productnumber: 79020501

PE/N-terminal each with 2 clamping points of 16 mm² and 3 clamping...

 

PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...

 

Terminal rails AK 12 PEN-S

  • Dimensions : 242 x 26 x 13 mm
  • Productnumber: 79021101

PE/N-terminal each with 2 clamping points of 16 mm² and 10 clamping...

 

PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...

 

Terminal rails AK 24 PEN-S

  • Dimensions : 230 x 23 x 16 mm
  • Productnumber: 79021801

PE/N-terminal each with 2 clamping points of 16 mm² and 14 clamping...

 

PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist