PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional terminals or for replacement.
PE/N-terminal each with 2 clamping points of 16 mm² and 3 clamping points of 6 mm²
Terminal rails
Productnumber: 79020501 | Dimensions: 103 x 26 x 13 mm
PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional terminals or for replacement.
PE/N-terminal each with 2 clamping points of 16 mm² and 3 clamping points of 6 mm²
Rated operating voltage AC | 400 V |
---|---|
Number of poles | 2 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Strip length | 12 mm |
Connection 1: Clamping points per pole | 5 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 6 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 16 mm² |
Connection 2: Connection type | Screws |
Connection 2: Suitable for Cu conductors | 1 |
Connection 2: Connectable conductor cross-section, single-wire (min) | 1.5 mm² |
Connection 2: Connectable conductor cross-section, single-wire (max) | 6 mm² |
Width | 103 mm |
---|---|
Length | 26 mm |
Height | 13 mm |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | no |
Connection 1: Tightening moment | 1.4 Nm |
---|---|
Connection 2: Tightening torque | 1.4 Nm |
Insulating body material | Thermoplastic |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.