Reihenklemmengehäuse AKi-R 4/136-SL (74313601) Series terminal enclosures: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal block enclosure

AKi-R 4/136-SL

Productnumber: 74313601 | Dimensions: 300 x 600 x 132 mm

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC, Polycarbonate, internal fixing points, for installations in industrial environments and protected outdoor areas

equipped with 136 screwless terminals 4mm³, (type Weidmüller ZDU 4)

Accessories supplied:
10  Double-membrane seal IP66 M20 sealing range 7 - 12 mm, 2 Double-membrane seals IP66 M25 sealing range 9 - 16 mm, 2 Double-membrane seal M32 sealing range 14 - 21 mm, 1 Double-membrane seal IP66 M40 sealing range 19 - 28 mm

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Dimensions

Width 300 mm
Length 600 mm
Height 132 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (232 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing dwg (657 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (81 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

External hinge set ASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Combi connector KST M25-17

  • Dimensions : 29,5 x 29,5 x 17 mm
  • Productnumber: 19302501

Length 17 mm, for vertical connection of AK/AKi 03 - 12 distribution...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Combi connector KST M25-33

  • Dimensions : 29,5 x 29,5 x 33 mm
  • Productnumber: 19302601

Length  33 mm, for vertical connection of AK 14 - 56, AK/AKi 24...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Combi connector KST M32

  • Dimensions : 36,5 x 36,5 x 24,5 mm
  • Productnumber: 19303201

Length 25 mm, for vertical and horizontal connection of AK/AKi 24...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Combi set AK KS-IP30

  • Dimensions : 135 x 80 x 7 mm
  • Productnumber: 59110001

 

Combi set without intermediate enclosure seal, for horizontal or vertical combination of all AK...

 

Combi set AK KS-IP65

  • Dimensions : 235 x 150 x 7 mm
  • Productnumber: 79100101

 

Combi set, for horizontal or vertical combination of all AK enclosures (until 04/15) and AKi...

 

External fixing lugs AK ABL-ES

  • Dimensions : 110 x 40 x 20 mm
  • Productnumber: 79300401

Set = 4 pcs.

 

External fixing lugs, for mounting separate enclosures or small units on flat wall surfaces, can be...

 

Tender text

Similar products

Terminal block enclosure AKi-R 4/136-L

  • Dimensions : 300 x 600 x 132 mm
  • Productnumber: 74190401

without terminals, with mounting rails NS35

 

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC,...

 

This article is archived!

Terminal block enclosure AKi-R 4/136

  • Dimensions : 300 x 600 x 132 mm
  • Productnumber: 74213601

equipped with 136 screw terminals 4mm³, (type Weidmüller WDU 4)

 

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist