#19302501 | Dimensions: 29,5 x 29,5 x 17 mm

Combi connector

KST M25-17

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

read more

Description

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Length 17 mm, for vertical connection of AK/AKi 03 - 12 distribution boards, AKL / AKi 1-4, as well as TK and SVi enclosures with M25 knock-outs

Technical Data

electrical characteristics

Type of protection IP54

Colours

Accessory colour light grey

Dimensions

Width 29.5 mm
Length 29.5 mm
Height 17 mm
Weight 0.0022 kg

Material characteristics

UV-resistant no
Halogen free yes

Sales Information

EAN 4013902545629
ETIM Class EC000451
Custom tariff number 39269097
Minimum order quantity 10

Logistic data

Inner packaging

EAN / GTIN 4013902576340
Width 0.12 m
Weight 0.0225 kg
Height 0.01 m
Quantity 10 pieces
Depth 0.17 m

Outer packaging

EAN / GTIN 4013902545735
Width 0.357 m
Weight 1.095 kg
Height 0.127 m
Quantity 400 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902545872
Width 0.8 m
Weight 140.26 kg
Height 1.67 m
Quantity 43200 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902545629
Width 0.03 m
Weight 0.0022 kg
Height 0.017 m
Quantity 1 pieces
Depth 0.03 m

Planningdata

Tender text

Similar products

Combi connectorKST M32
Combi connector - KST M32

Combi connector

KST M32

Productnumber 19303201

Length 25 mm, for vertical and horizontal connection of AK/AKi 24...

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Combi connectorKST M25-33
Combi connector - KST M25-33

Combi connector

KST M25-33

Productnumber 19302601

Length  33 mm, for vertical connection of AK 14 - 56, AK/AKi 24...

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!