Leistungsschaltergehäuse GLE 440 (03644001) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Circuit breaker enclosure

GLE 440

Productnumber: 03644001 | Dimensions: 320 x 640 x 254 mm

Circuit breaker housing - Industrial Quality - with external actuation, lockable, 1 x power switch, ln 400A, 3-pole switching, LI trip unit, L trip unit, thermomagnetic, 0.7-1x In, freely adjustable (min/med/max), I trip unit, magnetic, adjustable 5-10x In, instantaneous, Rated ultimate short-circuit breaking capacity Icu: 36 kA (415 V), Screw connection M10, PE/N terminal M12, 4 x enclosure connectors (GGV)

with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 750 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP54
Rated current 400 A
UL Type Rating not specified

Dimensions

Width 320 mm
Length 640 mm
Height 254 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (218 KB)

Accessories

Flange set GFS 14-m

  • Productnumber: 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Circuit breaker accessories GKL 400 AL

  • Dimensions : 170 x 230 x 30 mm
  • Productnumber: 07740001

Cage-type terminal 1x (70 - 185 mm²), rigid, for CU / AL cables, for...

 

Terminals, for power switch‎, Set = 3 pcs.

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist