#07251401

Flange set

GFS 14-m

Flange set with metric pre-embossing, 2 x flange connectors per flange

read more

Description

Flange set with metric pre-embossing, 2 x flange connectors per flange

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

Technical Data

electrical characteristics

Type of protection IP65
UL Type Rating 3R

Dimensions

Weight 1.013 kg

Material characteristics

UV-resistant yes

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902858729
ETIM Class EC000211
Custom tariff number 85389099
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902858729
Width 0.28 m
Weight 1.013 kg
Height 0.135 m
Quantity 1 pieces
Depth 0.135 m

Outer packaging

EAN / GTIN 4013902324255
Width 0.655 m
Weight 5.565 kg
Height 0.27 m
Quantity 5 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902324262
Width 0.8 m
Weight 151.56 kg
Height 1.74 m
Quantity 120 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Flange setGFS 11-m
Flange set - GFS 11-m

Flange set

GFS 11-m

Productnumber 07251101

Flange kit consisting of flanges GFL 211, 221, 341 and 351

Flange set with metric pre-embossing, 2 x flange connectors per flange

Flange setGFS 12-m
Flange set - GFS 12-m

Flange set

GFS 12-m

Productnumber 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

Flange set with metric pre-embossing, 2 x flange connectors per flange

Flange setGFS 13-m
Flange set - GFS 13-m

Flange set

GFS 13-m

Productnumber 07251301

Flange kit consisting of flanges GFL 341, 351, 411 and 421

Flange set with metric pre-embossing, 2 x flange connectors per flange

Flange setGFS 15-m
Flange set - GFS 15-m

Flange set

GFS 15-m

Productnumber 07251501

Flange kit consisting of flanges GFL 321, 331, 341, 351, 411 and 421

Flange set with metric pre-embossing, 2 x flange connectors per flange

Flange setGFS 16-m
Flange set - GFS 16-m

Flange set

GFS 16-m

Productnumber 07251601

Flange kit consisting of flanges 4x GFL 321 and 4x GFL 30

Flange set with metric pre-embossing, 2 x flange connectors per flange

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!