PE/N-Klemme GPE 0 (07600101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

PEN terminal

GPE 0

Productnumber: 07600101 | Dimensions: 23 x 60 x 37 mm

for mounting plate

PE terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm / 2x 50rm, for mounting plate or retrofit set for GN 0

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 440 V
Rated current 160 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 2
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 70 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 70 mm²

Dimensions

Width 23 mm
Length 60 mm
Height 37 mm

Material characteristics

Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 3 Nm

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Accessories

Prism terminal KP NH 00

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07670001

for AL/CU conductors 1x (16-70)rm/rf/sm, aluminium conductor see...

 

Prism terminal for connecting aluminium and copper conductors to PE and N terminals (GPE, GN) and to...

 

Tender text

Similar products

PEN terminal GPE 1

  • Dimensions : 37 x 100 x 46 mm
  • Productnumber: 07601101

PE terminal NH 1 for mounting plate or upgrade kit for GN 1,...

 

for mounting plate

 

PEN terminal GPE 2

  • Dimensions : 37 x 47 x 46 mm
  • Productnumber: 07602101

PE terminal NH 2 for mounting plate or upgrade kit for GN 2,...

 

for mounting plate

 

PEN terminal GPE 3

  • Dimensions : 37 x 170 x 46 mm
  • Productnumber: 07603101

PE terminal NH 3 for mounting plate or upgrade kit for GN 3,...

 

for mounting plate

 

PEN terminal GN 0

  • Dimensions : 25,7 x 125 x 43 mm
  • Productnumber: 07600201

N terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm /...

 

for mounting plate

 

PEN terminal GN 1

  • Dimensions : 37 x 198 x 46 mm
  • Productnumber: 07601201

N terminal NH 1 for mounting plate, Connection screw M10

 

for mounting plate

 

PEN terminal GN 2

  • Dimensions : 37 x 198 x 46 mm
  • Productnumber: 07602201

N terminal NH 2 for mounting plate, Connection screw M12

 

for mounting plate

 

PEN terminal GN 3

  • Dimensions : 37 x 198 x 46 mm
  • Productnumber: 07603201

N terminal NH 3 for mounting plate, Connection screw M12

 

for mounting plate

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist