Scharnierschraube GSC (07071001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Hinge screw

GSC

Productnumber: 07071001 | Dimensions: 120 x 80 x 10 mm

Hinge screw for fixing the cover to the box base, as strain relief for any cover installations, for refitting a standard enclosure

Set = 2 pcs.

Dimensions

Width 120 mm
Length 80 mm
Height 10 mm

Material characteristics

Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist