Housing accessories

Busbar connector - GSV 56

Busbar connectorGSV 56

  • Dimensions : 100 x 55 x 40 mm
  • Productnumber: 07505601

Set = 5 pieces

 

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

 

This article is archived!
Ventilation element set - BEL Air M40/gn

Ventilation element setBEL Air M40/gn

  • Dimensions : 85 x 85 x 25 mm
  • Productnumber: 26344001

M40, set = 2 pcs., air exchange rate: 30 l / day / set

 

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

 

Mounting plate - GMI 3

Mounting plateGMI 3

  • Dimensions : 260 x 380 x 5 mm
  • Productnumber: 07101301

 

Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey

 

Weather protection cover - GFW 20

Weather protection coverGFW 20

  • Dimensions : 225 x 231 x 73 mm
  • Productnumber: 07325001

220mm, Incl. milled flange GFL

 

Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...

 

Weather protection cover - GFW 30

Weather protection coverGFW 30

  • Dimensions : 325 x 231 x 73 mm
  • Productnumber: 07335001

320mm, Incl. milled flange GFL

 

Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...

 

Weather protection cover - GFW 40

Weather protection coverGFW 40

  • Dimensions : 445 x 231 x 73 mm
  • Productnumber: 07345001

440mm, Incl. milled flange GFL

 

Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...

 

Weather protection cover - GFW 20-n

Weather protection coverGFW 20-n

  • Dimensions : 225 x 231 x 45 mm
  • Productnumber: 07326001

220mm, for the refitting on available GFL flange, Incl. drilling...

 

Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...

 

Weather protection cover - GFW 30-n

Weather protection coverGFW 30-n

  • Dimensions : 325 x 231 x 45 mm
  • Productnumber: 07336001

320mm, for the refitting on available GFL flange, Incl. drilling...

 

Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...

 

Weather protection cover - GFW 40-n

Weather protection coverGFW 40-n

  • Dimensions : 445 x 231 x 45 mm
  • Productnumber: 07346001

440mm, for the refitting on available GFL flange, Incl. drilling...

 

Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...

 

Flange bar - GFG 3

Flange barGFG 3

  • Dimensions : 260 x 25 x 25 mm
  • Productnumber: 07280301

Side of enclosure 320 mm, with sealing

 

Flange bar for replacing sawn-out fins

 

Flange bar - GFG 4

Flange barGFG 4

  • Dimensions : 370 x 25 x 25 mm
  • Productnumber: 07280401

Side of enclosure 440 mm, with sealing

 

Flange bar for replacing sawn-out fins

 

Flange distributor  - GFT

Flange distributor GFT

  • Dimensions : 50 x 100 x 100 mm
  • Productnumber: 07290001

Flange clamps  for mechanical connection of the housings must be...

 

Flange splitter, for combining a GTi 3 / GTi 5 enclosure with 2 GTi 1 enclosures

 

Flange distributor  - GFK

Flange distributor GFK

  • Dimensions : 120 x 80 x 30 mm
  • Productnumber: 07295001

Flange clamp, Set = 10 pcs., for flange splitter GFT

 

Flange splitter, for combining a GTi 3 / GTi 5 enclosure with 2 GTi 1 enclosures

 

Mounting material - GHA

Mounting materialGHA

  • Dimensions : 100 x 50 x 10 mm
  • Productnumber: 07071101

Set = 4 pcs.

 

Mounting material made from plastic for attachment to standard lid screw

 

Hinge screw - GSC

Hinge screwGSC

  • Dimensions : 120 x 80 x 10 mm
  • Productnumber: 07071001

Set = 2 pcs.

 

Hinge screw for fixing the cover to the box base, as strain relief for any cover installations, for...

 

This article is archived!
Lightning protection screw set - GDSF

Lightning protection screw setGDSF

  • Productnumber: 07072101

Set = 4 pcs.

 

Lightning protection screw set, with springs, for blow-out surge arresters, for refitting a standard...

 

External hinge set - GAS

External hinge setGAS

  • Dimensions : 40 x 30 x 60,5 mm
  • Productnumber: 07031001

Set = 2 pcs.

 

External hinge, for retrofitting the enclosure cover to a hinged door, for GTi housing, The assembly...

 

Cover plate - GAI 1

Cover plateGAI 1

  • Dimensions : 300 x 200 x 25 mm
  • Productnumber: 07102101

 

Cover plate, Insulating material, with attachment set, Material thickness: 2 mm

 

Cover plate - GAI 2

Cover plateGAI 2

  • Dimensions : 300 x 300 x 25 mm
  • Productnumber: 07102201

 

Cover plate, Insulating material, with attachment set, Material thickness: 2 mm

 

Cover plate - GAI 3

Cover plateGAI 3

  • Dimensions : 421 x 301 x 2 mm
  • Productnumber: 07102301

 

Cover plate, Insulating material, with attachment set, Material thickness: 2 mm

 

Cover plate - GAI 4

Cover plateGAI 4

  • Dimensions : 620 x 300 x 25 mm
  • Productnumber: 07102401

 

Cover plate, Insulating material, with attachment set, Material thickness: 2 mm

 

Cover plate - GAI 5

Cover plateGAI 5

  • Dimensions : 620 x 420 x 25 mm
  • Productnumber: 07102501

 

Cover plate, Insulating material, with attachment set, Material thickness: 2 mm

 

Shock protection - GBT 2

Shock protectionGBT 2

  • Dimensions : 301 x 301 x 2 mm
  • Productnumber: 07104201

 

Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set

 

Shock protection - GBT 3

Shock protectionGBT 3

  • Dimensions : 301 x 421 x 2 mm
  • Productnumber: 07104301

 

Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set

 

Shock protection - GBT 4

Shock protectionGBT 4

  • Dimensions : 621 x 301 x 2 mm
  • Productnumber: 07104401

 

Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set

 

Shock protection - GBT 5

Shock protectionGBT 5

  • Dimensions : 621 x 421 x 2 mm
  • Productnumber: 07104501

 

Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set

 

Protection ceiling - DGS 40

Protection ceilingDGS 40

  • Dimensions : 250 x 200 x 50 mm
  • Productnumber: 07104001

 

Protection ceiling, for use of DIAZED® and NEOZED® bus-mounting fuse elements, in conjunction with...

 

Empty housing cover - LFB

Empty housing coverLFB

  • Dimensions : 207 x 54 x 15 mm
  • Productnumber: 05500101

72 x 198 x 2 mm

 

Empty housing cover, for covering unused spaces in bus-mounting fuse elements, Can be adjusted to...

 

Measuring plate - GME 2

Measuring plateGME 2

  • Dimensions : 300 x 300 x 6 mm
  • Productnumber: 07106201

4 x 72 x 72 mm and voltmeter switch

 

Measuring plate, Insulating material, for installation of measuring instruments in the enclosure,...

 

Mounting plate - GEI 1

Mounting plateGEI 1

  • Dimensions : 300 x 200 x 6 mm
  • Productnumber: 07105101

 

Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6...

 

Mounting plate - GEI 2

Mounting plateGEI 2

  • Dimensions : 300 x 300 x 6 mm
  • Productnumber: 07105201

 

Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6...

 

Mounting plate - GEI 3

Mounting plateGEI 3

  • Dimensions : 420 x 300 x 6 mm
  • Productnumber: 07105301

 

Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6...

 

Mounting plate - GMS 1

Mounting plateGMS 1

  • Dimensions : 160 x 260 x 2 mm
  • Productnumber: 07100101

 

Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit 

 

Mounting plate - GMS 2

Mounting plateGMS 2

  • Dimensions : 260 x 260 x 2 mm
  • Productnumber: 07100201

 

Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit 

 

Mounting plate - GMS 3

Mounting plateGMS 3

  • Dimensions : 260 x 380 x 2 mm
  • Productnumber: 07100301

 

Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit 

 

Mounting plate - GMS 4

Mounting plateGMS 4

  • Dimensions : 260 x 580 x 2 mm
  • Productnumber: 07100401

 

Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit 

 

Mounting plate - GMS 5

Mounting plateGMS 5

  • Dimensions : 380 x 580 x 2 mm
  • Productnumber: 07100501

 

Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit 

 

Mounting plate - GMI 1

Mounting plateGMI 1

  • Dimensions : 160 x 260 x 5 mm
  • Productnumber: 07101101

 

Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey

 

Mounting plate - GMI 2

Mounting plateGMI 2

  • Dimensions : 260 x 260 x 5 mm
  • Productnumber: 07101201

 

Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey

 

Mounting plate - GMI 4

Mounting plateGMI 4

  • Dimensions : 260 x 580 x 5 mm
  • Productnumber: 07101401

 

Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey

 

Mounting plate - GMI 5

Mounting plateGMI 5

  • Dimensions : 380 x 580 x 5 mm
  • Productnumber: 07101501

 

Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey

 

Meter plate - GZP

Meter plateGZP

  • Dimensions : 263 x 378 x 3 mm
  • Productnumber: 07130001

Meter plate 260 x 380 x 2 mm

 

Meter plate, Insulating material, with attachment set, with fixing screws for meter

 

Universal mounting support   - GUM

Universal mounting support GUM

  • Dimensions : 240 x 200 x 20 mm
  • Productnumber: 07490001

Universal mounting support for mounting plates, Set = 4 pcs.

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Universal mounting support   - GNU 235

Universal mounting support GNU 235

  • Dimensions : 35 x 160 x 7,5 mm
  • Productnumber: 07423501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Universal mounting support   - GNU 335

Universal mounting support GNU 335

  • Dimensions : 35 x 260 x 7,5 mm
  • Productnumber: 07433501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Universal mounting support   - GNU 435

Universal mounting support GNU 435

  • Dimensions : 380 x 35 x 50 mm
  • Productnumber: 07443501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Universal mounting support   - GNU 635

Universal mounting support GNU 635

  • Dimensions : 580 x 35 x 30 mm
  • Productnumber: 07463501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Standard rail - GNS 002

Standard railGNS 002

  • Dimensions : 170 x 35 x 15 mm
  • Productnumber: 07400201

 

DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws

 

Standard rail - GNS 003

Standard railGNS 003

  • Dimensions : 270 x 35 x 15 mm
  • Productnumber: 07400301

 

DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws

 

Standard rail - GNS 004

Standard railGNS 004

  • Dimensions : 390 x 35 x 15 mm
  • Productnumber: 07400401

 

DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws

 

Standard rail - GNS 006

Standard railGNS 006

  • Dimensions : 590 x 35 x 15 mm
  • Productnumber: 07400601

 

DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws

 

Bulkhead partition - GSW 2

Bulkhead partitionGSW 2

  • Dimensions : 147 x 91 x 2 mm
  • Productnumber: 07110201

 

Bulkhead, Grey, for separating housing combinations

 

Bulkhead partition - GSW 3

Bulkhead partitionGSW 3

  • Dimensions : 247 x 91 x 2 mm
  • Productnumber: 07110301

 

Bulkhead, Grey, for separating housing combinations

 

Bulkhead partition - GSW 4

Bulkhead partitionGSW 4

  • Dimensions : 367 x 91 x 2 mm
  • Productnumber: 07110401

 

Bulkhead, Grey, for separating housing combinations

 

Screw set - SC 13

Screw setSC 13

  • Productnumber: 07121301

Length 13 mm, for NS, PNS, GUM, Set = 50 pieces

 

Screws, self-cutting

 

Screw set - SC 16

Screw setSC 16

  • Productnumber: 07121601

Length 16 mm, for GEI, Set = 50 pieces

 

Screws, self-cutting

 

Screw set - SC 22

Screw setSC 22

  • Productnumber: 07122201

Length 22 mm, for GUS, GMS, GM, Set = 50 pieces

 

Screws, self-cutting

 

Screw set - SC 56

Screw setSC 56

  • Productnumber: 07125601

Length 56 mm, for GTA types, Set = 50 pieces

 

Screws, self-cutting

 

Laminated flat cable - LFK 100 BL

Laminated flat cableLFK 100 BL

  • Dimensions : 9 x 2000 x 3 mm
  • Productnumber: 07510201

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 100-GG

Laminated flat cableLFK 100-GG

  • Dimensions : 9 x 2000 x 3 mm
  • Productnumber: 07510101

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 100/sw

Laminated flat cableLFK 100/sw

  • Dimensions : 9 x 2000 x 3 mm
  • Productnumber: 07510001

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 160/bl

Laminated flat cableLFK 160/bl

  • Dimensions : 9 x 2000 x 6 mm
  • Productnumber: 07516201

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 160-GG

Laminated flat cableLFK 160-GG

  • Dimensions : 9 x 2000 x 6 mm
  • Productnumber: 07516101

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 160/sw

Laminated flat cableLFK 160/sw

  • Dimensions : 9 x 2000 x 6 mm
  • Productnumber: 07516001

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 250/bl

Laminated flat cableLFK 250/bl

  • Dimensions : 16 x 2000 x 6 mm
  • Productnumber: 07525201

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 250-GG

Laminated flat cableLFK 250-GG

  • Dimensions : 16 x 2000 x 6 mm
  • Productnumber: 07525101

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 250/sw

Laminated flat cableLFK 250/sw

  • Dimensions : 16 x 2000 x 6 mm
  • Productnumber: 07525001

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 400/bl

Laminated flat cableLFK 400/bl

  • Dimensions : 16 x 2000 x 10 mm
  • Productnumber: 07540201

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 400-GG

Laminated flat cableLFK 400-GG

  • Dimensions : 16 x 2000 x 10 mm
  • Productnumber: 07540101

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 400/sw

Laminated flat cableLFK 400/sw

  • Dimensions : 16 x 2000 x 10 mm
  • Productnumber: 07540001

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 630 BL

Laminated flat cableLFK 630 BL

  • Dimensions : 21 x 2000 x 11 mm
  • Productnumber: 07563201

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 630 GG

Laminated flat cableLFK 630 GG

  • Dimensions : 21 x 2000 x 11 mm
  • Productnumber: 07563101

 

Laminated flat copper, length 2 m

 

Laminated flat cable - LFK 630 SW

Laminated flat cableLFK 630 SW

  • Dimensions : 21 x 2000 x 11 mm
  • Productnumber: 07563001

 

Laminated flat copper, length 2 m

 

Busbar support - GUS 5

Busbar supportGUS 5

  • Dimensions : 14 x 264 x 61 mm
  • Productnumber: 07500501

Busbar cross-section of GTi program:, 250A = L1...L3, 12 x 10 mm,...

 

1 x busbar terminal, universal, 5-pole for rails 12 x 10 mm - 30 x 10 mm, with screws

 

This article is archived!
Screwdriver - SDR

ScrewdriverSDR

  • Productnumber: 07099501

 

Screwdriver, with 150 mm long blade, for mounting FTi housing, Blade 150 x 7.5 mm

 

newVentilation element set - BEL Air M40/gr

Ventilation element setBEL Air M40/gr

  • Dimensions : 85 x 85 x 25 mm
  • Productnumber: 26354001

grey, M40, set = 2 pcs., air exchange rate: 30 l / day / set

 

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

 

newVentilation element set - BEL Air M40/sw

Ventilation element setBEL Air M40/sw

  • Dimensions : 85 x 85 x 25 mm
  • Productnumber: 26304001

black, M40, set = 2 pcs., air exchange rate: 30 l / day / set

 

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist