Trennschaltergehäuse GTE 440 (03244001) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure for switchgear

GTE 440

Productnumber: 03244001 | Dimensions: 320 x 640 x 179 mm

Switch disconnector enclosure - Industrial Quality - with external actuation, lockable, 1 x load disconnector switch 400A, 3-pole switching, Screw connection M10, PE/N terminal M12, 4 x enclosure connectors (GGV)

with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 500 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 440 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 640 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (315 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (572 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
UKCA Declaration EN pdf (48 KB)

Accessories

Flange set GFS 14-m

  • Productnumber: 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Direct terminal clamp KU 400

  • Dimensions : 170 x 120 x 40 mm
  • Productnumber: 07640001

Direct terminal M10 for conductors, 50-240 mm² (flexible up to 300...

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

accs. for load circuit breaker GHT 631

  • Dimensions : 20 x 40 x 40 mm
  • Productnumber: 07763101

Auxiliary switch with 1 change-over contact, GTE 440, for load break...

 

Auxiliary switch, for load break switch‎

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist