Main cable junction terminal with 4 clamping points 25 mm², 1-pole
1-pole finger proof
Main cable junction terminal
Productnumber: 69113201 | Dimensions: 22 x 40,7 x 40 mm
Main cable junction terminal with 4 clamping points 25 mm², 1-pole
1-pole finger proof
Rated operating voltage AC | 1000 V |
---|---|
Number of poles | 1 |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 4 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 25 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 2.5 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 25 mm² |
Connection 2: Connection type | Screws |
Connection 2: Suitable for Cu conductors | 1 |
Connection 2: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
Connection 2: Connectable conductor cross-section, single-wire (max) | 16 mm² |
Connection 2: Connectable conductor cross-section, stranded (min) | 2.5 mm² |
Connection 2: Connectable conductor cross-section, stranded (max) | 16 mm² |
Width | 22 mm |
---|---|
Length | 40.7 mm |
Height | 40 mm |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
---|---|
Industry quality | no |
Connection 1: Tightening moment | 2.5 Nm |
---|---|
Connection 2: Tightening torque | 2.5 Nm |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.