Zugentlastung KD ZEL (37040201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Strain relief

KD ZEL

Productnumber: 37040201 | Dimensions: 15,55 x 27,65 x 42 mm

Strain relief for installation in channel socket wall for increasing mechanical security, e.g. for vertical conduit laying, universal, to be retrofitted

Dimensions

Width 15.55 mm
Length 27.65 mm
Height 42 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist