#37040201 | Dimensions: 15,5 x 27,6 x 42 mm

Strain relief

KD ZEL

Strain relief for installation in channel socket wall for increasing mechanical security, e.g. for vertical conduit laying, universal, to be retrofitted

read more

Description

Strain relief for installation in channel socket wall for increasing mechanical security, e.g. for vertical conduit laying, universal, to be retrofitted

Technical Data

Dimensions

Width 15.5 mm
Length 27.6 mm
Height 42 mm
Weight 0.008 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902030316
ETIM Class EC002939
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902340002
Width 0.357 m
Weight 2.615 kg
Height 0.127 m
Quantity 300 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902340019
Width 0.8 m
Weight 300.42 kg
Height 1.67 m
Quantity 32400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902030316
Width 0.016 m
Weight 0.008 kg
Height 0.042 m
Quantity 1 pieces
Depth 0.028 m

Downloads

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist