Prismenklemme KP NH 00 (07670001) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Prism terminal

KP NH 00

Productnumber: 07670001 | Dimensions: 27 x 20,2 x 21 mm

Prism terminal for connecting aluminium and copper conductors to PE and N terminals (GPE, GN) and to NH switchgear in AKi fuse and switch housings (AKi-SS, AKi-ST)

for AL/CU conductors 1x (16-70)rm/rf/sm, aluminium conductor see technical appendix, Set = 3 pcs.

electrical characteristics

Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 1
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 70 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 70 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 70 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 16 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 70 mm²

Dimensions

Width 27 mm
Length 20.2 mm
Height 21 mm

Material characteristics

Industry quality no

mechanical properties

Connection 1: Tightening moment 3.6 Nm

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Prism terminal KP NH 1

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07670101

for AL/CU conductors 1x (70-150)rm/rf/sm, aluminium conductor see...

 

Prism terminal for connecting aluminium and copper conductors to PE and N terminals (GPE, GN) and to...

 

Prism terminal KP NH 2

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07670201

for AL/CU conductors 1x (50-240)rm/rf/sm, aluminium conductor see...

 

Prism terminal for connecting aluminium and copper conductors to PE and N terminals (GPE, GN) and to...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist