Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat cable
Direct terminal M10 for conductors, 50-90se, 35-70sm, 16-50re, 10-50re
Direct terminal clamp
Productnumber: 07611001 | Dimensions: 70 x 45 x 32 mm
Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat cable
Direct terminal M10 for conductors, 50-90se, 35-70sm, 16-50re, 10-50re
shockproof | No |
---|---|
Connection 1: Connection type | Screws |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 16 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 95 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 10 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 70 mm² |
Width | 70 mm |
---|---|
Length | 45 mm |
Height | 32 mm |
Industry quality | no |
---|
Connection 1: Tightening moment | 22 Nm |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.